Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
FROST
BATHROOM ACCESSORIES
FROST
BATHROOM ACCESSORIES
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IOFDP519J
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
CC
CC
Depth
DEPTH
Height
HEIGHT
Width
WIDTH
Weight
WEIGHT
Material
MATERIAL
Color
COLOR
Design
DESIGN
Diameter
DIAMETER
1
2
3
4
5
6
7
57KY9C7VV
BACKPLATE 1102 FOR TOILET ROLL HOLDER 1101
110mm
1 mm
50 mm
140 mm
0,1 kg.
Stainless steel
Brushed stainless
FU940LOX9
HOOK 3012-022
22 mm
36 mm
14 mm
0,15 kg.
Stainless steel
Brushed stainless
Bønnelycke MDD
IOFDP519J
PEDAL BIN 3002 - 10 ltr
300 mm
363 mm
6 kg.
Stainless steel
Matt black
Bønnelycke MDD
Ø230 mm
KIDXIL24H
SHOWER WIPER 1979, WIDE
217 mm
340 mm
0,5 kg.
Stainless steel
Brushed stainless
Bønnelycke MDD
Ø12 mm
1QQKARU7H
SHOWER WIPER 1979-1 WIDE AND LONG
1115 mm
340 mm
1,2 kg.
Stainless steel
Brushed stainless
Bønnelycke MDD
Ø12 mm
HMGOW62TN
TOILET BRUSH 3023
54mm
114 mm
365 mm
2,4 kg.
Stainless steel
Bønnelycke MDD
Ø89 mm
HZEC9M6GH
TOWEL BAR 1916-3, 80CM
800mm
72 mm
28 mm
828 mm
1,2 kg.
Bønnelycke MDD
Ø28Ø14 mm
Tampilkan tampilan terkompresi (7 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
FROST
- BATHROOM ACCESSORIES
Order number
IOFDP519J
Perubahan terakhir
15.04.2025 07:12:09
Unit
Kata kunci
Bathroom accessories
FROST
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
IOFDP519J